This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 1.8 x 3.2 x 5.9" Red
PRT-16731
Polycarbonate Case - 1.8 x 3.2 x 5.9" Red
SKU: PRT-16731
In stock
SKU
PRT-16731
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Translucent
- Cover Color: Red
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth:3.25 in
- Dimensions: 5.9 in L x 3.2 in W x 1.8 in H
- Features: Lap joint construction provides protection against access of dust and splashing water
Documentation
Customer Reviews

Polycarbonate Case - 1.8 x 3.2 x 5.9" Red
PRT-16731
Stock and Customer Discounts
$14.95 retail price.
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units