Polycarbonate Case - 2.2 x 4.3 x 7.5" Red
PRT-16729
Polycarbonate Case - 2.2 x 4.3 x 7.5" Red
SKU: PRT-16729
Out of stock
SKU
PRT-16729
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Hookup Accessories
Features & Specs
- Color: Translucent
- Cover Color: Red
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 4.45 in
- Dimensions: 7.5 in L x 2.2 in W x 7.5 in H
- Features: Lap joint construction provides protection against access of dust and splashing water
Documentation
Customer Reviews

Polycarbonate Case - 2.2 x 4.3 x 7.5" Red
PRT-16729
Stock and Customer Discounts
$20.95 retail price.
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units