This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 3.9 x 2 x 0.8" Clear
PRT-16738
Polycarbonate Case - 3.9 x 2 x 0.8" Clear
SKU: PRT-16738
Out of stock
SKU
PRT-16738
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Clear
- Cover Color: Clear
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 0.8 in
- Dimensions: 3.9 in L x 2 in W x 3.9 in H
Documentation
Customer Reviews

Polycarbonate Case - 3.9 x 2 x 0.8" Clear
PRT-16738
Stock and Customer Discounts
$7.95 retail price.
Available Discounts
- $7.55 | 25+ units
- $7.16 | 100+ units