Polycarbonate Case - 4.3 x 3.2 x 1.6" Clear
PRT-16736
Polycarbonate Case - 4.3 x 3.2 x 1.6" Clear
SKU: PRT-16736
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Out of stock
SKU
PRT-16736
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Clear
- Cover Color: Clear
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 3.35 in
- Dimensions: 4.3 in L x 3.2 in W x 1.6 in H
Documentation
Customer Reviews

Polycarbonate Case - 4.3 x 3.2 x 1.6" Clear
PRT-16736
$12.95 retail price.
Available Discounts
- $12.30 | 25+ units
- $11.66 | 100+ units