This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 4.4 x 2.4 x 1.1" Clear
PRT-16734
Polycarbonate Case - 4.4 x 2.4 x 1.1" Clear
SKU: PRT-16734
Out of stock
SKU
PRT-16734
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Clear
- Cover Color: Clear
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 1.1 in
- Dimensions: 4.4 in L x 2.4 in W x 4.4 in H
Documentation
Customer Reviews

Polycarbonate Case - 4.4 x 2.4 x 1.1" Clear
PRT-16734
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units