This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 5.9 x 3.2 x 1.8" Clear
PRT-16730
Polycarbonate Case - 5.9 x 3.2 x 1.8" Clear
SKU: PRT-16730
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Out of stock
SKU
PRT-16730
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Clear
- Cover Color: Clear
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 1.8 in
- Dimensions: 5.9 in L x 3.2 in W x 1.8 in H
Documentation
Customer Reviews

Polycarbonate Case - 5.9 x 3.2 x 1.8" Clear
PRT-16730
$14.95 retail price.
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units