This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 6.73 x 4.76 x 3.15" Gray
PRT-16742
Polycarbonate Case - 6.73 x 4.76 x 3.15" Gray
SKU: PRT-16742
Out of stock
SKU
PRT-16742
This Polycarbonate Enclosure features a gasketed lid with a two-piece tongue and groove construction for protection against oil, dust, and water.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Polycarbonate Enclosure features a gasketed lid with a two-piece tongue and groove construction for protection against oil, dust, and water. Hammond RZ Water-Tight Enclosure provides IP65 protection. This enclosure is ideally suited for mounting PCBs or DIN rail mounted components.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Gray
- IP Rating: IP65
- Dimensions: 171 mm L x 121 mm W x 80 mm H
Documentation
Customer Reviews

Polycarbonate Case - 6.73 x 4.76 x 3.15" Gray
PRT-16742
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units