This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 7.5 x 4.3 x 2.2" Clear
PRT-16728
Polycarbonate Case - 7.5 x 4.3 x 2.2" Clear
SKU: PRT-16728
Out of stock
SKU
PRT-16728
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Clear
- Cover Color: Clear
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 4.4 in
- Dimensions: 7.5 in L x 2.2 in W x 7.5 in H
Documentation
Customer Reviews

Polycarbonate Case - 7.5 x 4.3 x 2.2" Clear
PRT-16728
Stock and Customer Discounts
$20.95 retail price.
Available Discounts
- $19.90 | 25+ units
- $18.86 | 100+ units