This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 7.87 x 4.72 x 2.95" Gray
PRT-16743
Polycarbonate Case - 7.87 x 4.72 x 2.95" Gray
SKU: PRT-16743
In stock
SKU
PRT-16743
This Polycarbonate Enclosure features a gasketed lid with a two-piece tongue and groove construction for protection against oil, dust, and water.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Polycarbonate Enclosure features a gasketed lid with a two-piece tongue and groove construction for protection against oil, dust, and water. Hammond RZ Water-Tight Enclosure provides IP65 protection. This enclosure is ideally suited for mounting PCBs or DIN rail mounted components.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Gray
- IP Rating: IP65
- Dimensions: 200 mm L x 120 mm W x 75 mm H
Documentation
Customer Reviews

Polycarbonate Case - 7.87 x 4.72 x 2.95" Gray
PRT-16743
Stock and Customer Discounts
$21.95 retail price.
Available Discounts
- $20.85 | 25+ units
- $19.76 | 100+ units