Polycarbonate Case - 8.74 x 5.75 x 2.17" Gray
PRT-16744
Polycarbonate Case - 8.74 x 5.75 x 2.17" Gray
SKU: PRT-16744
Out of stock
SKU
PRT-16744
This Polycarbonate Enclosure features a gasketed lid with a two-piece tongue and groove construction for protection against oil, dust, and water.
Product Overview
This Polycarbonate Enclosure features a gasketed lid with a two-piece tongue and groove construction for protection against oil, dust, and water. Hammond RZ Water-Tight Enclosure provides IP65 protection. This enclosure is ideally suited for mounting PCBs or DIN rail mounted components.
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Gray
- IP Rating: IP65
- Dimensions: 222 mm L x 146 mm W x 55 mm H
Documentation
Customer Reviews

Polycarbonate Case - 8.74 x 5.75 x 2.17" Gray
PRT-16744
Stock and Customer Discounts
$23.95 retail price.
Available Discounts
- $22.75 | 25+ units
- $21.56 | 100+ units