Polymeric Resettable Fuse PTC - 6V, 500mA
COM-29461

Polymeric Resettable Fuse PTC - 6V, 500mA

SKU: COM-29461

This is a handy little device that can save your system from smoking. A resettable fuse is a resistor that has very unique properties.

For this model, if your circuit tries to draw more than 500mA of current (if you have a bad short for instance) the PTC would 'trip' (by heating up). The increased resistance (trip state) would break the circuit and allow only a small leakage current.

$0.50
In stock
SKU
COM-29461
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a handy little device that can save your system from smoking. A resettable fuse (also known as a PTC) is a resistor that has very unique properties.

For this model, if your circuit tries to draw more than 500mA of current (if you have a bad short for instance) the PTC would 'trip' (by heating up). The increased resistance (trip state) would break the circuit and allow only a small leakage current.

The leakage current may still be enough to hurt some electronics but it's much less than the 1A that the short may have allowed. Removing the short, the PTC 'resets' and allows current up to 500mA to flow again. It's a resettable fuse that protects your system! Good for use on battery powered devices that need to protect again high-current accidental discharges.

Features & Specs

  • Type: Polymeric
  • Voltage - Max: 6V
  • Current - Hold (Ih) (Max): 500mA
  • Current - Trip (It): 1A
  • Current - Max: 100A
  • Time to Trip: 100ms
  • Resistance - Initial (Ri) (Min): 150mOhms
  • Resistance - Post Trip (R1) (Max): 700mOhms
  • Operating Temperature: -40°C ~ 85°C
  • Mounting Type: Surface Mount
  • Dimensions: 0.126" L x 0.065" W (3.20mm x 1.65mm)
  • Thickness: 0.030" (0.75mm)
  • Mfg Part #: 1206L050YR

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Polymeric Resettable Fuse PTC - 6V, 500mA
Polymeric Resettable Fuse PTC - 6V, 500mA
$0.50
COM-29461
$0.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing