Potentiometer - Thumbwheel Type, 25kΩ
COM-28384
Potentiometer - Thumbwheel Type, 25kΩ
SKU: COM-28384
$2.75
In stock
SKU
COM-28384
An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes.
Helpful Documentation
Product Overview
An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes. Connect VCC to an outer pin, GND to the other, and the center pin will have a voltage that varies from 0 to VCC depending on the rotation of the pot. Hook the center pin to an ADC on a microcontroller and get a variable input from the user!
This 3/8" round trimpot has a resistance of 25 kOhms and a tolerance of ±20%. Check the datasheet for dimensional drawings.
Hookup Accessories
Features & Specs
- Resistance: 25 kOhms
- Power (Watts): 0.5W, 1/2W
- Tolerance: ±20%
- Number of Turns: 1.0
- Adjustment Type: Top Adjustment
- Dimensions: Round - 0.350" Dia x 0.150" H (8.89mm x 3.81mm)
- Termination: PC Pins
- Mounting Type: Through Hole
- MFG Part #: 3352T-1-253LF
Documentation
Customer Reviews

Potentiometer - Thumbwheel Type, 25kΩ
$2.75
COM-28384
Stock and Customer Discounts
$2.75 retail price.
Available Discounts
- $2.48 | 10+ units
- $2.06 | 25+ units
- $1.93 | 100+ units