This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Power PCB Relay - 23A
COM-16861

Power PCB Relay - 23A

SKU: COM-16861
Out of stock
SKU
COM-16861

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Omron Electronics G2RL-E2 Power PCB Relays are single-pole relays for high current load switching and high ambient temperature. Omron G2RL-E2 relays provide 23A switching and meet ambient operating temperature requirements of 105°C. These low-profile power relays offer reinforced insulation between coil and contact with 10kV impulse voltage. The series conforms to EN60335-1 of safety of household appliances. Applications include home appliances, microwaves, cooking tops, industrial uses, and HVAC systems.

Features & Specs

  • Coil Voltage: 5 VDC
  • Relay Contact Form: 1 Form A (SPST-NO)
  • Contact Current Rating: 16 A
  • Switching Voltage: 440 VAC, 300 VDC
  • Coil Resistance: 62.5 Ohms
  • Coil Current: 80 mA
  • Maximum Switching Current: 23 A
  • Power Consumption: 400 mW
  • Meets ambient operating temperature requirements of 105°C
  • Low profile, 16.7mm maximum height
  • Reinforced insulation between coil and contact with 10kV impulse voltage
  • Conforms to EN60335-1 of safety of household appliances
  • 8mm / 8mm minimum clearance and creepage distances
  • Class F (UL1446) coil insulation system

Documentation

Customer Reviews

Power PCB Relay - 23A
Power PCB Relay - 23A COM-16861

Stock and Customer Discounts

$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing