This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won’t work. The surface mount side of the legs are staggered for stress relief.
This is a 6-Pin male header.
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
This is a 2x23 pin female PTH header, with extra long legs which makes great for stacking. This piece is in the common config…
These headers are made to work with the Arduino Main Board, Arduino Pro, and the Arduino Mega. They are the perfect height fo…
This is a row of 40 break away headers spaced 0.1" apart with long pins on both sides. This header is especially useful when …
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1". …
This is a 6-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1". …
This is a 2x23 pin male PTH header. This piece is in the common configuration for Beaglebone Black headers that can be broken…
This is a SMD 6 pin right angle male header. We use this header on our [LilyPad Main Board](http://www.sparkfun.com/commerce/…
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 6-pin m…
This is a SMD 4-pin right angle male header. We use this header on our [Graphic LCD Serial Backpack](https://www.sparkfun.com…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
This is a simple 3 pin female PTH header. This header is in a configuration that makes it ideal to be used with the [MyoWare …
This pack of female headers includes two 6-pin headers and two 8-pin headers. This is similar to the header kit that comes wi…
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 10-pin …
Forgot your password?
No account? Register one!
Are these type A or B from the data sheet?
Wish I knew where they sourced these from… can’t find a similar product on digikey for less than about $1.10
https://www.digikey.com/product-detail/en/on-shore-technology-inc/PH6-041/PH6-041-ND/3681075
I love Sparkfun, somebody posted a comment about stocking SMD headers, and less than a month later they’re up.