This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won’t work. The surface mount side of the legs are staggered for stress relief.
This is a 6-Pin female header.
Documents:
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
This is a 2x23 pin female PTH header, with extra long legs which makes great for stacking. This piece is in the common config…
These headers are made to work with the Arduino Main Board, Arduino Pro, and the Arduino Mega. They are the perfect height fo…
This is a 10-pin female header, with extra long legs -- great for stacking R3-compatible Arduino shields! Pins are spaced…
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1". …
This is a 6-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1". …
This is a 2x23 pin male PTH header. This piece is in the common configuration for Beaglebone Black headers that can be broken…
This is a SMD 6 pin right angle male header. We use this header on our [LilyPad Main Board](http://www.sparkfun.com/commerce/…
These are standard 0.1" spaced header pins that can be through-hole mounted. This header connects perfectly with most 6-pin m…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. T…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
It's back! This is the LIDAR-Lite v3, a compact, high-performance optical distance measurement sensor from Garmin™. When sp…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
Two pin, compact surface mount connector. We really like the solid locking feeling and high current rating on these small con…
There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we jus…
Single row of 30-holes, female header with swiss round machined pins. These units have very high quality round pins to accept…
Forgot your password?
No account? Register one!
That is one shinny quarter.