SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)

This breakout board makes it easy to use the tiny MMA8452Q accelerometer in your project. The MMA8452Q is a smart, low-power, three-axis, capacitive MEMS accelerometer with 12 bits of resolution. This accelerometer is packed with embedded functions with flexible user-programmable options, configurable to two interrupt pins. Embedded interrupt functions allow for overall power savings relieving the host processor from continuously polling data. Due to popular demand, this version of the SparkFun Triple Axis Accelerometer Breakout includes pre-soldered male headers for better ease of use. With the headers already soldered on, you can jump right into using this little board without any assembly!

The MMA8452Q has user-selectable full scales of ±2g/±4g/±8g with high pass filtered data as well as unfiltered data available in real time. The device can be configured to generate inertial wake-up interrupt signals from any combination of the configurable embedded functions, allowing the MMA8452Q to monitor events and remain in a low power mode during periods of inactivity.

This board breaks out the ground, power, I2C and two external interrupt pins.

Not sure which accelerometer is right for you? Our Accelerometer, Gyro and IMU Buying Guide might help!

Note: If you are looking for the SparkFun Triple Axis Accelerometer Breakout without headers, it can be found here or in the Recommended Products below.

  • 1.95V to 3.6V supply voltage
  • 1.6V to 3.6V interface voltage
  • ±2g/±4g/±8g dynamically selectable full-scale
  • Output Data Rates (ODR) from 1.56Hz to 800Hz
  • 12-bit and 8-bit digital output
  • I2C digital output interface (operates to 2.25 MHz with 4.7 kΩ pull-up)
  • Two programmable interrupt pins for six interrupt sources
  • Three embedded channels of motion detection
  • Orientation (Portrait/Landscape) detection with set hysteresis
  • High Pass Filter Data available in real time
  • Current Consumption: 6μA – 165μA
  • Pre-soldered headers

SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers) Product Help and Resources

SparkFun Inventor's Kit for Photon Experiment Guide

September 3, 2015

Dive into the world of the Internet of Things with the SparkFun Inventor's Kit for Photon.

MMA8452Q Accelerometer Breakout Hookup Guide

June 11, 2014

How to get started using the MMA8452Q 3-axis accelerometer -- a solid, digital, easy-to-use acceleration sensor.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Easy to hookup and accurate results

Using the Sparkfun library and hookup guide, it's very straight forward to gather data and hookup the accelerometer. Great product.