Pycom LoRa and Sigfox Antenna Kit - 915MHz

If you intend on using the LoRa or Sigfox connectivity on the LoPy4 you are going to need to connect a special antenna before beforehand otherwise you risk damaging the device. Luckily, with this Antenna Kit from Pycom, you won't need to worry about hurting your fancy LoPy4. This universal LoRa and Sigfox Antenna Kit can also be used with LoPy, SiPy, and FiPy IoT development boards on top of the LoPy4.

Included in this kit is a tilt swivel 1/2 wave whip antenna with a male RP-SMA connector, a 100mm long U.FL to RP-SMA cable, as well as a nut and washer to mount the whole assembly. It is important to know that this antenna is only suitable for use in the 868MHz/915MHz LoRa bands. If you wish to use the 433MHz port on the LoPy4 (as opposed to the 868MHz/915MHz port) a different antenna will be required.

Note: This is very important so we are saying this again: Using a LoRa or Sigfox radio on the LoPy, SiPy, LoPy4 and FiPy without the external antenna can and will damage your device! Therefore, it is not recommended to go without this antenna kit.

  • 1x RP-SMA (Male) Tilt Swivel 1/2 Wave Whip Antenna
  • 1x RP-SMA (Female) JK-IPEX MHF U.FL 1.13 - 100MM
  • 1x Mounting Screw Hardware
  • 868MHz/915MHz LoRa Bands
  • Can be used with LoPy, SiPy, LoPy4 and FiPy Boards

Pycom LoRa and Sigfox Antenna Kit - 915MHz Product Help and Resources

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

SparkFun SAMD21 Pro RF Hookup Guide

October 4, 2018

Using the super blazing, nay blinding, fast SAMD21 whipping clock cycles at 48MHz and the RFM96 module to connect to the Things Network (and other Radio woodles).

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #674031 / about 4 years ago / 2

    Will this work with the SparkX Qwiic RF board?

Customer Reviews

No reviews yet.