×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Nomad 883 Pro (Grey HDPE)

Please note, this product is currently unavailable, we expect to have stock in Jan 2020

This is the Nomad 883 Pro, a highly capable and durable CNC machine in a small package. Make high-quality 2D and 3D parts out of non-ferrous metals, hardwoods and plastics from a machine about the same size as an conventional or 3D desktop printer.

The Nomad 883 Pro comes ready to run right out of the box! It is designed to make machining easy and something that everyone can enjoy. It is fully enclosed in stylish Grey HDPE to contain dust and noise, and has a clear front cover so you can watch your parts in the making. The end result is a very clean and quiet machine for your workshop and home.

The Nomad 883 Pro includes all of the hardware and software you need to take your 3D file and make a part (including the 1/8" ER-11 collet and wrenches, an 1/8" ballmill and an 1/8" endmill). The custom designed spindle operates at up to 10,000 RPM with a brushless DC motor so you know it can handle a lot of materials. The whole machine weighs only 60 lbs, but don’t let the compact size fool you! There’s plenty of build volume to work with (203×203×76mm)(8 in x 8 in x 3 in) on the Nomad 883 Pro.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

  • Nomad 883 Pro (with Grey HDPE case)
  • MeshCAM 3D CAM software
  • Carbide Create 2D CAD/CAM software
  • Power supply
  • USB Cable
  • MDF Wasteboard
  • 1/8" ER-11 Collet and wrenches
  • 1/8" Ballmill
  • 1/8" Endmill
  • Double-side tape
  • Grey HDPE Case
  • Travel (X): 8in
  • Travel (Y): 8in
  • Travel (Z): 3in
  • Max Speed (X, Y): 100in/min
  • Max Speed (Z): 50in/min
  • Mechanical Resolution: .0005in
  • Mechanical Repeatability: .0015in
  • Mechanical Accuracy: .005in/ft
  • Spindle Power: 70 Watt
  • Spindle Speed: 2000-10000 RPM
  • Spindle Collet: ER-11
  • Max Cutter Diameter: 1/4in
  • Power Supply: 240 Watt
  • Voltage: 120/240V
  • Weight: 60lbs
  • USB Computer Interface

Nomad 883 Pro (Grey HDPE) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

4 Robotics

Skill Level: Experienced - Your experiences should include working with stepper motors and feedback system. You may need to understand how encoders and more complex control systems work.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

2 DIY

Skill Level: Rookie - Basic hand tools are required and instructions will allow more freedom. You may need to make your own decisions on design. If sewing is required, it will be free-form.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.