Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Nomad 3 - Desktop CNC Mill (HDPE)
TOL-19733

Nomad 3 - Desktop CNC Mill (HDPE)

SKU: TOL-19733

This is the Nomad 3, a highly capable and durable CNC machine in a small, white HDPE encased package.

Please note, these machines are built to order & have an estimated lead time of 20 business days before shipping.

$2,800.00
In stock
SKU
TOL-19733
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

This is the Nomad 3, a highly capable and durable CNC machine in a small package. Make high-quality 2D and 3D parts out of non-ferrous metals, hardwoods and plastics from a machine about the same size as an conventional or 3D desktop printer.

The Nomad 3 comes ready to run right out of the box! It is designed to make machining easy and something that everyone can enjoy. It is fully enclosed in stylish White HDPE to contain dust and noise, and has a clear front cover so you can watch your parts in the making. The end result is a very clean and quiet machine for your workshop and home.

The Nomad 3 includes all of the hardware and software you need to take your 3D file and make a part (including the 1/8" ER-11 collet and wrenches, an 1/8" ball endmill and an 1/8" flat endmill). The custom designed spindle operates at up to 24,000 RPM with a brushless DC motor so you know it can handle a lot of materials. The whole machine weighs only 65 lbs, but don’t let the compact size fool you! There’s plenty of build volume to work with 8in x 8in x 3in (203×203×76mm) on the Nomad 3.

Computer Requirements:

  • OS/X 10.14 or higher
  • Windows 8, 10, 11 (Intel or AMD)

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Includes:

Hookup Accessories

Features & Specs

  • Cutting area: 8"(X), 8"(Y), 3"(Z)
  • Outer dimensions: 17.5"(W), 19"(D), 17"(H)
  • Spindle collet: ER-11, 7mm max cutter diameter (collet not included)
  • Spindle RPM: 9000 - 24000 RPM
  • Input voltage: 110V or 220V
  • OS/X 10.14 or higher
  • Windows 8, 10, 11 (Intel or AMD)

Revision Changes: With this latest revision of the Carbide3D Nomad there are some big changes as noted below.

  • New spindle design with angular contact bearings for greater rigidity.
  • 130W Spindle motor with a maximum 24k RPM.
  • Internal lighting.
  • BitZero V2 work probe.
  • HG15 linear rails on the Z-axis.
  • New anti-backlash nuts on every axis
  • Inductive homing switches
  • Inductive safety door interlock
  • Thicker machine table
  • The entire machine frame is machined and built in our California shop.

Customer Reviews

Nomad 3 - Desktop CNC Mill (HDPE)
Nomad 3 - Desktop CNC Mill (HDPE)
$2,800.00
TOL-19733

Stock and Customer Discounts

$2800 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing