Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Ball Cutter - 0.25" Diameter, #202 (2 Pack)
TOL-14855

Ball Cutter - 0.25" Diameter, #202 (2 Pack)

SKU: TOL-14855
$50.00
In stock
SKU
TOL-14855
In stock
Stock/Discounts

This is a two pack of ball mills from Carbide 3D that are perfect for milling curved surfaces.

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Product Overview

This is a two pack of ball mills from Carbide 3D that are perfect for milling curved surfaces. Each mill in this pack features a cutting and shank diameter of 0.25 inches and a cutting length of 0.75 inches. These cutters really are great for specialized 3D machining and fabrication.

Each cutter is made of solid carbide to ensure long lasting use.

Note: If you are using these cutters with a Nomad, you will also need a 0.25in collet.

Includes:

  • 2x Ball Cutter - 0.25in. Diameter

Hookup Accessories

Features & Specs

  • Cutting Diameter: 0.25in
  • Cutting Length: 0.75in
  • Shank Diameter: 0.25in

Customer Reviews

Ball Cutter - 0.25" Diameter, #202 (2 Pack)
Ball Cutter - 0.25" Diameter, #202 (2 Pack)
$50.00
TOL-14855