ATX Right Angle Connector - PTH 4-pin

This 4-pin, ATX, right angle connector mates up to the standard 4-pin computer peripheral port often found on ATX power supplies. This connector will also serve as a replacement to that found in the SparkFun ATX Power Connector Breakout Kit.

  • Works with 12V & 5V devices.

ATX Right Angle Connector - PTH 4-pin Product Help and Resources

Large Digit Driver Hookup Guide

June 25, 2015

Getting started guide for the Large Digit display driver board. This tutorial explains how to solder the module (backpack) onto the back of the large 7-segment LED display and run example code from an Arduino.

Building a Safe Cracking Robot

March 29, 2017

How to crack an unknown safe in under an hour.

RGB Panel Hookup Guide

December 12, 2013

Make bright, colorful displays using the 32x16, 32x32, and 32x64 RGB LED matrix panels. This hookup guide shows how to hook up these panels and control them with an Arduino.

12V/5V Power Supply Hookup Guide

May 10, 2018

In this tutorial, we will replace the 12V/5V (2A) power supply's molex connector with two male barrel jacks adapters.

ATX Power Connector (4-Pin) Breakout Hookup Guide

October 10, 2019

Do you need to power a project with 12V and 5V from one wall adapter? The ATX power connector breaks out the standard 4-pin computer peripheral port for your 12V and 5V devices!

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.