×

It's Cyber Monday all week long! Use promo code BFCM2023 at checkout for 15% off SparkFun Original Products under $200. Some exceptions apply. Shop SparkFun Originals.

Op-Amp - AS358P (Through-Hole)

Added to your shopping cart

The AS358P is a great, easy-to-use dual-channel Op-amp. Op-amps have so many applications we figured we should probably carry at least one in a DIP package. AS358P applications include transducer amplifiers, DC gain blocks and all the conventional op-amp circuits.

If you're looking for a good, standard op-amp the AS358P should fill most of your needs. It can handle a supply of 3-36VDC and source up to 20mA per channel. This op-amp is great if you need to operate two individual op-amps from a single power supply. Comes in an 8-pin DIP package.

  • Two internally compensated op-amps
  • Internally frequency compensated for unity gain
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1 MHz (temperature compensated)
  • Wide power supply range:
    • Single supply: 3V to 36V
    • or dual supplies: +/-1.5V to +/-18V

Op-Amp - AS358P (Through-Hole) Product Help and Resources

Proto Pedal Example: Analog Equalizer Project

September 22, 2016

Building a gyrator-based analog equalizer using the Proto Pedal.

Proto Pedal Example: Programmable Digital Pedal

September 22, 2016

Building a pedal around the Teensy 3.2 and Teensy Audio shield. Changing the effect in the pedal is as easy as uploading a new sketch!

Beginner Parts Kit Identification Guide

March 22, 2019

The essential parts for beginning (or even experienced) hobbyists that gives you all of the basic through-hole components you will need to get started playing with embedded projects. We'll identify a few parts in the kit and provide a few basic circuits to get started!

Magnetic Levitation

November 20, 2019

This tutorial will show you how to build a magnetic levitation circuit using common parts.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.