Mean Well Switching Power Supply - 12VDC, 12.5A

Added to your shopping cart

This is a 150W single output switching power supply from Mean Well. This power supply is extremely reliable and able to output 12VDC at 12.5A. We've been testing this power supply for quite some time and can definitely attest to its durability with its metal casing, short circuit, overload and overvoltage protections.

Inside the metal case that surrounds the power supply you will find a selector switch to change the voltage range between 85VAC to 132VAC and 170VAC to 264VAC, or 240VDC to 370VDC. This specific model is cooled by free air convection and operates at a temperature of -30°C to +70°C. Mean Well has really outdone themselves with their power supplies, which are high quality and should last for quite some time without any loss in reliability!

  • Output Voltage: 12VDC
  • Output Current Range: 0--12.5A
  • Output Rated Power: 150W
  • Input Voltage Range: 85--132VAC/170--264VAC selected by switch, 240--370VDC
  • Protections: short circuit, overload, overvoltage
  • Cooling by free air convection
  • LED indicator for power on
  • 100% full load burn-in test

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.