×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

HEGduino: HEG Kit (Huzzah32 Feather)

Added to your shopping cart

Crowd Supply HEGduino is an affordable and accessible biofeedback kit. The HEGduino uses red and infrared light sensing to determine the changes in the blood-oxygen levels in your brain in real-time. Tracking blood-oxygen changes in your brain provides direct insight into your brain activity. HEGduino makes Hemoencephalography (HEG) biofeedback easy, affordable, and hackable.

The "HEG" in HEGduino stands for Hemoencephalography, a non-invasive biofeedback method, similar to EEG neurofeedback. HEG detects regional changes in the brain’s energy consumption via changes in blood-oxygen. HEGduino enables you to see in real-time how your brain blood-oxygen levels respond to your thoughts and actions, resulting in a simple and elegant biofeedback system. You can easily affect and eventually control regional blood flow in your head by focusing, breathing, and relaxing, and watching the response on your screen.

The HEGduino is controlled and interacted with via Wi-Fi®, BLUETOOTH®, or USB. A browser app enables various ways to display and interact with the HEG data returned from your brain.

  • Controller Board:
    • Adafruit Huzzah32 (4MB flash but less I/O)
    • Texas Instruments ADS1115 16-bit 860sps Analog to Digital Converter (ADC)
  • I/O breakouts for a maximum of:
    • 32 Inputs / Outputs
    • 26x digital pins (3.3V) - all PWM capable (two occupied by LEDs)
    • 18x analog pin
    • 3x UART
    • 3x SPI
  • Sensor Board:
    • Flexible circuit board to conform to the shape of your head and headgear
    • 650nm 50mA red LED
    • 950nm 50mA IR LED
    • Texas Instruments OPT101 Monolithic Photodiode
    • Connected to receiver by CAT3 connectors/wire

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

2 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Basically useless

The readings wander around randomly, and don't really translate to anything tangible. This kit is a waste of time.