SparkFun Qwiic Alphanumeric Display - Pink
The pink SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic, simply plug it in and go.
Product Overview
We are quite familiar with seven-segment displays. We see them on our alarm clocks, ovens, and microwaves. By adding more segments to each digit you can display more than just numbers! Introducing the brand new SparkFun Qwiic Alphanumeric Display. These pink fourteen-segment digits allow you to display all sorts of numbers, characters, and symbols. With Qwiic, simply plug it in and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!
The SparkFun Alphanumeric Display Arduino library makes printing strings to the display as easy as calling the print() function. With this library, you'll be able to send I2C commands to the VK16K33 LED driver chip to light up segments (including the decimal point or colon) and even scroll your string across the display. You can download the library through the Arduino library manager by searching 'SparkFun Alphanumeric Display' or you can get the GitHub repo as a .zip file and install the library from there.
The VK16K33 also supports I2C address configuration. Simply close a combination of the address jumpers on the back and you can communicate with up to four displays on the same bus. Our slim board design also features detachable standoff holes, vertical Qwiic connectors, and internal mounting holes.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
-
-
-
-
-
-
SparkFun Qwiic Shield for Teensy
Special Price Current price: $1.40 Regular Price Original price: $4.25In stock -
-
-
-
-
-
-
-
SparkFun Artemis Development Kit
Special Price Current price: $21.83 Regular Price Original price: $48.50In stock
Features & Specs
- Pink display
- Operating Voltage: 3.3V
- Integrated RC oscillator
- Maximum display segment numbers: 128 patterns
- 13×3 matrix key scan circuit
- 16-step dimming circuit
- I2C Addresses: 0x70 (0x71, 0x72, 0x73)
- 2x Qwiic connectors
- 2x Wall Mounting Points
Documentation
Customer Reviews
