SparkFun Micro Temperature Sensor - STTS22H (Qwiic)
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature range, reaching as low as ±0.5°C.
Helpful Documentation
Product Overview
The SparkFun STTS22H Micro Temperature Sensor is a Qwiic-enabled breakout board based on the ultralow-power, high-accuracy, digital temperature sensor STTS22H from ST Microelectronics and housed in our Qwiic Micro form factor. Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature range, reaching as low as ±0.5°C without requiring any further calibration at the application level.
The sensor operating mode is user-configurable and allows selecting between different ODRs (down to 1Hz) or the one-shot mode for battery saving. In one-shot mode, the sensor current consumption falls to 1.75µA. Peripheral addresses are also user-configurable and allow up to four different addresses to be specified by manipulating the jumpers on the back of the breakout. In addition, an interrupt pin is available to signal the application whenever the user-selectable high or low threshold has been exceeded.
Hook-up is a breeze as the breakout board uses the Qwiic Connect System. The breakout board has built-in 2.2kΩ pullup resistors for I2C communications. If you’re hooking up multiple I2C devices on the same bus, you may want to disable these resistors.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
-
-
-
-
SparkFun RP2040 mikroBUS Starter Kit
Special Price Current price: $39.95 Regular Price Original price: $54.95Discontinued -
-
-
-
-
-
-
-
-
-
-
SparkFun Thing Plus - DA16200
Special Price Current price: $14.95 Regular Price Original price: $34.95In stock
Features & Specs
- Uses I2C interface (Qwiic-enabled)
- Two selectable addresses
- 0x3C (default),0x38
- Operating temperature: -40°C to +125°C
- Temperature accuracy (max): ± 0.5 °C (-10 °C to +60 °C)
- Operating voltage: 1.5V to 3.6V
- Typically 3.3V if using the Qwiic cable
- Ultralow current: 1.75 µA in one-shot mode
- Programmable thresholds with interrupt pin
- Programmable operating modes
- Freerun, one-shot, and Low-ODR
- NIST traceability
- Qwiic Micro Form Factor
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $6.60 | 10+ units
- $6.26 | 25+ units
- $5.91 | 100+ units