This product has been retired from our catalog and is no longer for sale.

SparkFun Qwiic Alphanumeric Starter Kit - Red and White
KIT-18624

SparkFun Qwiic Alphanumeric Starter Kit - Red and White

SKU: KIT-18624

The SparkFun Qwiic Alphanumeric Starter Kit comes with two displays, one red and one white, standoffs and screws for mounting as well as two Qwiic cables.

Out of stock
SKU
KIT-18624

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

We are quite familiar with seven-segment displays. We see them on our alarm clocks, ovens, and microwaves. By adding more segments to each digit you can display more than just numbers! These fourteen-segment digits allow you to display all sorts of numbers, characters, and symbols. With Qwiic, simply plug it in and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!

The SparkFun Qwiic Alphanumeric Starter Kit comes with two displays, one red and one white. Also included in this kit are 10 standoffs and screws for mounting as well as two Qwiic cables to get up and running as fast as possible. With a wide variety of Qwiic enabled microcontroller boards available we decided not to include one so you could choose the one that fits best with your current project needs. This is the only part you need to supply yourself, so be sure to check the Hookup Accessories below for some suggestions!

The SparkFun Alphanumeric Display Arduino library makes printing strings to the display as easy as calling the print() function. With this library, you'll be able to send I2C commands to the VK16K33 LED driver chip to light up segments (including the decimal point or colon) and even scroll your string across the display. You can download the library through the Arduino library manager by searching 'SparkFun Alphanumeric Display' or you can get the GitHub repo as a .zip file and install the library from there.

The VK16K33 also supports I2C address configuration. Simply close a combination of the address jumpers on the back and you can communicate with up to four displays on the same bus. Our slim board design also features detachable standoff holes, vertical Qwiic connectors, and internal mounting holes.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

SparkFun Qwiic Alphanumeric Display Features

  • Operating Voltage: 3.3V
  • Integrated RC oscillator
  • Maximum display segment numbers: 128 patterns
  • 13×3 matrix key scan circuit
  • 16-step dimming circuit
  • I2C Addresses: 0x70 (0x71, 0x72, 0x73)
  • 2x Qwiic connectors
  • 2x Wall Mounting Points

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic Alphanumeric Starter Kit - Red and White
SparkFun Qwiic Alphanumeric Starter Kit - Red and White KIT-18624
$25.95 retail price.

Available Discounts

  • $24.65 | 10+ units
  • $23.36 | 25+ units
  • $22.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing