USB 2.0 Type-C Cable - 1 Meter
CAB-16905

USB 2.0 Type-C Cable - 1 Meter

SKU: CAB-16905
$6.50
In stock
SKU
CAB-16905
In stock
Stock/Discounts

1 Meter USB Type C to Type C cable USB 2.0 data transfer capabilities.

Product Overview

This USB 2.0 Type-C cable is perfect for use with your Raspberry Pi 4 and other USB Type C boards. USB Type-C Connectors and Cable Assemblies offer greater PCB savings while enabling high-frequency mating in data, consumer, and other I/O applications.

This cable uses the Type-C form-factor but only connects pins for USB 2.0 specification. It supports a maximum signaling rate of 480 Mbit/s (60 MB/s) and a max current of 1.5A (with data transfer) and up to 5A if used for power/charging only.

Hookup Accessories

Features & Specs

  • Type: USB 2.0
  • Connector Type: USB Type C
  • Cable Length: 1.0m

Documentation

Customer Reviews

USB 2.0 Type-C Cable - 1 Meter
USB 2.0 Type-C Cable - 1 Meter
$6.50
CAB-16905

Stock and Customer Discounts

$6.5 retail price.

Available Discounts

  • $6.18 | 25+ units
  • $5.85 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing