Toggle Switch - 125 VAC

Added to your shopping cart

This toggle switch has a Voltage Rating AC of 125 VAC and a life of 30000 Cycles.

  • Contact Form: SPDT
  • Switch Function: ON - OFF - ON
  • Mounting Style: Panel Mount
  • Termination Style: Solder Lug
  • Voltage Rating AC: 125 VAC
  • Bushing Size: 10-48
  • Actuator: Bat
  • Terminal Seal: Sealed
  • Contact Plating: Silver
  • Housing Material: Stainless Steel
  • Mounting Type: Bushing
  • Contact Material: Silver
  • Actuator Style: Bat
  • Life: 30000 Cycles
  • Maximum Operating Temperature: + 85 C
  • Minimum Operating Temperature: - 30 C

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.