Polycarbonate Case - 4.4 x 2.4 x 1.1" Clear

Added to your shopping cart

This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.

  • Material: Polycarbonate (PC)
  • Color: Clear
  • Cover Color: Clear
  • IP Rating: IP54
  • Flammability Rating: UL 94 V-0
  • Depth: 1.1 in
  • Dimensions: 4.4 in L x 2.4 in W x 4.4 in H

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.