×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

TE Hirschmann Mobility Iridium / GNSS / Cellular Satellite Antenna

Added to your shopping cart

TE Connectivity's Hirschmann Mobility IGNC 8521 SF S Iridium / GNSS (GPS/GLONASS) /Cellular (2G/3G) Satellite Antenna is designed for use in telematics applications. The low-profile (69mm height) antenna can be screw mounted on plastic and metal surfaces.

  • Frequency range:
    • Iridium: 1616 to 1626.5MHz
    • GNSS (GPS/GLONASS): 1.575 to 1.61GHz
    • Cellular: 824 to 2170MHz (AMPS / GSM800 through UMTS)
  • SMA male connector
  • RG 174 cable type
  • Gain:
    • Iridium: 3dBic
    • GNSS (GPS/GLONASS): 2dBic min.
    • Cellular: Typ. ≥3dBi
  • 50Ω impedance

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.