HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antenna

Added to your shopping cart

TE Connectivity's HirschmannCEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antennas feature easy interior and exterior windshield mounting. This antenna comes with a SMA male connector. TE Connectivity / Hirschmann CEL 7026 A Cellular (2G/3G/4G) Vehicle Glazing Antennas are designed for cellular networks.

  • Minimum Frequency: 698 MHz
  • Maximum Frequency: 2.69 GHz
  • Frequency range:
    • LTE (low): 698 to 862MHz
    • CELL (low): 824 to 960MHz
    • CELL (high): 1710 to 2170MHz
    • LTE (high): 2305 to 2690MHz
  • Gain: 2.15 dBi
  • Impedance: 50 Ohms
  • VSWR: 2:1
  • Minimum Operating Temperature: -30C
  • Maximum Operating Temperature: +80C
  • Number of Bands: 4 Band
  • Termination Style: Connector
  • Connectors:
    • SMA male
  • Mounting Style: Adhesive
  • Protocol - Cellular,NBIoT,LTE: Cellular (NBIoT, LTE)
  • Length: 107mm
  • Width: 54mm
  • Height: 3.5mm
  • IP Rating: IP6K4
  • Polarization: Linear
  • Cable Length: 118 in
  • Cable Type: RG-174

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.