This product has been retired from our catalog and is no longer for sale.

Relay SPDT Sealed - 10A (G5LE-1 DC3)
COM-16888

Relay SPDT Sealed - 10A (G5LE-1 DC3)

SKU: COM-16888

This relay's coil is rated up to 3V, with a maximum switching voltage of 250VAC, 125VDC. The contacts are rated up to 10A (@120VAC; 8A @30VDC).

In stock
SKU
COM-16888

This product has been retired from our catalog and is no longer for sale.

Product Overview

DC Power Relays interrupt high-capacity DC loads and high-voltage DC circuits in a compact, low-noise design. The switching section and driving section are gas-injected and hermetically sealed, allowing these compact relays to interrupt high-capacity loads. The sealed construction also requires no arc space, saves space, and helps ensure safe applications.

These are high quality Single Pole - Double Throw (SPDT) sealed flux protection relays. Use them to switch high voltage, and/or high current devices.

This relay's coil is rated up to 3V, with a maximum switching voltage of 250VAC, 125VDC. The contacts are rated up to 10A (@120VAC; 8A @30VDC).

Features & Specs

  • Coil Voltage: 3VDC
  • Contact Form: SPDT (1 Form C)
  • Contact Rating (Current): 10A
  • Switching Voltage: 250VAC, 125VDC - Max
  • Coil Current: 133mA
  • Coil Type: Non Latching
  • Termination Style: PC Pin
  • Seal Rating: Sealed - Flux Protection
  • Coil Insulation: Class B
  • Must Operate Voltage: 2.25VDC
  • Must Release Voltage: 0.3VDC
  • Operate Time: 10ms
  • Release Time: 5ms
  • Operating Temperature: -25C ~ 85C
  • Coil Resistance: 22.5 Ohms

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Relay SPDT Sealed - 10A (G5LE-1 DC3)
Relay SPDT Sealed - 10A (G5LE-1 DC3) COM-16888
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing