×

Doing some holiday shopping? Please check here for shipping deadlines to make sure your order arrives in time.

Embedded GPS Dual Pin Active Patch Antenna

Added to your shopping cart

Taoglas Embedded GPS Dual Pin Active Patch Antennas offer a 1559MHz to 1610MHz frequency range, 50Ω impedance rating, and -40°C to +85°C operating temperature range. These antennas have a double resonance design and wide-band operation of GNSS systems including GPS (L1), GLONASS (G1), Galileo (E1), and BeiBou (B1). The patch is 25mm and uses a dual-feed configuration that combines both feeds with a 90° hybrid coupler to obtain an optimal axial ratio. The dual feed, active patch design makes these antennas ideal for next-generation GNSS devices that require excellent positional accuracy in a small form factor.

  • Minimum Frequency Range: 1559 MHz
  • Maximum Frequency Range: 1610 MHz
  • Gain: 32.8 dB, 35.5 dB, 33.7 dB
  • Impedance: 50 Ohms
  • VSWR: 2.0:1
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Number of Bands: 4 Band
  • Mounting Style: Adhesive Mount
  • Dimensions: 25x25x7.5mm
  • Polarization: RHCP
  • Antenna Connector Type: IPEX MHFI
  • Cable Length: 60mm
  • Cable Type: Coaxial Cable
  • Ground Plane Size: 70x70mm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.