×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Spectrometer Click

Added to your shopping cart

Mikroe Spectrometer Click features an 11-channel spectrometer for spectral identification and color matching applications. The board features the AMS-AG AS7341 with a spectral response defined in 350nm to 1000nm wavelengths. Control and Spectral data access are implemented through a serial I2C interface with very low power consumption. AS7341 also integrates a dedicated channel to detect 50Hz or 60Hz ambient light flicker.

  • On-board modules: AS7341
  • 11-Channel Spectral Sensor
  • 350nm to 1000nm spectral response
  • 50Hz or 60Hz ambient light flicker
  • 16-bit light-to-frequency converter
  • GPIO, I2C interface
  • mikroBUS compatibility
  • M (42.9mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.