×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Mikroe Hydro Probe Click

Added to your shopping cart

Mikroe Hydro Probe Click is a capacitive soil moisture sensor that detects volumetric water content in the soil. Water detection is achieved by using The Microchip MIC1557 function oscillator and MCP3221 ADC converter is used to detect water. This allows converting moisture presence to a digital value. The capacitive style when compared to resistant soil moisture sensors reduces electrode erosion. This makes it corrosion resistant and ideal for applications like soil moisture detection and automatic plant watering. The Hydro Probe Click can be used in agriculture usage, household usage for gardeners, research and forecast, and many more.

  • On-board modules
    • Microchip MIC1557 and MCP3221
  • Digital reading of soil moisture
  • I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V, 5V input voltage

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.