Sensirion SLF3S-0600F Liquid Flow Sensor

Added to your shopping cart

Sensirion SLF3S-0600F Liquid Flow Sensor enables precise and reliable measurements of dynamic liquid flow rates up to 2000µl/min bi-directionally. Sensirion SLF3S-0600F sensor features a digital interface (I2C) via a 6-pin standard electrical connector. SLF3S-0600F builds on the latest generation CMOSens® sensor chip that is at the heart of Sensirion's flow sensing platform and achieves outstanding performance. CMOSens technology combines the sensor element, signal processing and digital calibration on a small CMOS chip. The CMOS technology is ideal for demanding and cost-sensitive OEM applications.

  • Low flow sensing up to ±2000µl/min
  • Calibrated for H2O and IPA
  • Linearized, temperature-compensated, and fully calibrated digital output signal (I2C)
  • Bidirectional measurement and real-time failure detection
  • 200:1 or better turndown ratio
  • Compact and lightweight form factor
  • Straight, unobstructed flow channel without moving parts
  • Response time below 20ms
  • Accuracy: 5%
  • Operating Supply Voltage: 3.5V
  • Port Size: UNF 1/4 - 28
  • Housing Material: Polyphenylene Sulfide (PPS)
  • Connection Method: 6-pin Molex
  • Maximum Operating Temperature: +50C
  • Minimum Operating Temperature: +5C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.