This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Micro Maestro 6-Channel USB Servo Controller (Assembled)
ROB-17507

Micro Maestro 6-Channel USB Servo Controller (Assembled)

SKU: ROB-17507
Out of stock
SKU
ROB-17507

The Micro Maestro is a highly versatile six-channel servo controller and general I/O board in a highly compact (0.85 x 1.20") package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The six-channel Micro Maestro from Pololu raises the performance bar for serial servo controllers with features such as a native USB interface and internal scripting control. Whether you want high-performance servo control (0.25 μs resolution with built-in speed and acceleration control) or a general I/O controller (e.g. to interface with a sensor or ESC via your USB port), this tiny, versatile device will deliver.

This fully assembled version ships with header pins installed.

Hookup Accessories

Features & Specs

  • Channels: 6
  • Baud: 300 - 200,000 bps
  • Min operating voltage - 5V
  • Max operating voltage - 16 V
  • Supply Current: 30mA
  • Size: 0.85" x 1.20"
  • Weight: 4.8 g

Customer Reviews

Micro Maestro 6-Channel USB Servo Controller (Assembled)
Micro Maestro 6-Channel USB Servo Controller (Assembled) ROB-17507

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing