Sensirion SEK-LD20-2600B Liquid Flow Evaluation Kit

Added to your shopping cart

Sensirion SEK-LD20-2600B Liquid Flow Evaluation Kit tests and evaluates the LD20-2600B liquid flow sensor. The LD20-2600B sensor offers a bidirectional measurement of flow rates up to 1000ml/h, and can be used to reliably detect common failure modes such as occlusions, free flow, or air bubbles with high speed and sensitivity. Sensirion SEK-LD20-2600B Liquid Flow Evaluation Kit includes 3 pcs LD20-2600B liquid flow sensor, 3 pcs LD20 base station, and PC software.

  • 3 pcs LD20-2600B liquid flow sensors
  • 3 pcs LD20 base stations
  • PC software
  • Compact, cost-effective, high performance
  • Fast and reliable detection of failure modes
  • Calibrated and temperature compensated
  • Low flow sensing up to 1000ml/h
  • Millisecond-fast response time
  • Operating Supply Voltage: 3.5 V
  • Maximum Operating Temperature: + 45 C
  • Minimum Operating Temperature: + 5 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.