Blue LED - Surface Mount (1206)
COM-17734
Blue LED - Surface Mount (1206)
SKU: COM-17734
$0.30
In stock
SKU
COM-17734
This is a basic blue surface mounted LED.
Helpful Documentation
Product Overview
This is a basic blue surface mounted LED. The same blue LED used on our RedBoard line of products and many more.
Features & Specs
- Color: Blue
- Millicandela Rating: 104mcd
- Lens Style: Rectangle with Flat Top
- Lens Color: Colorless
- Lens Transparency: Clear
- Lens Size: 2.06mm x 1.60mm
- Voltage - Forward (Vf) (Typ): 3.3V
- Current - Test: 20mA
- Viewing Angle: 130°
- Mounting Type: Surface Mount
- Wavelength - Dominant: 470nm
- Wavelength - Peak: 468nm
- Dimensions: 3.20 L x 1.60mm W
- Height (Max): 1.10mm
Documentation
Customer Reviews

Blue LED - Surface Mount (1206)
$0.30
COM-17734
Stock and Customer Discounts
$0.3 retail price.