Yellow LED - Surface Mount (1206)
COM-17735
Yellow LED - Surface Mount (1206)
SKU: COM-17735
$0.25
In stock
SKU
COM-17735
This is a basic yellow surface mounted LED.
Product Overview
This is a basic yellow surface mounted LED. The same yellow LED used on our RedBoard line of products and many more.
Similar Items
Hookup Accessories
Features & Specs
- Color: Yellow
- Millicandela Rating: 70mcd
- Lens Style: Rectangle with Flat Top
- Lens Color: Colorless
- Lens Transparency: Clear
- Lens Size: 2.06mm x 1.60mm
- Voltage - Forward (Vf) (Typ): 2.1V
- Current - Test: 20mA
- Viewing Angle: 130°
- Mounting Type: Surface Mount
- Wavelength - Dominant: 591nm
- Wavelength - Peak: 588nm
- Dimensions: 3.20 L x 1.60mm W
- Height (Max): 1.10mm
Documentation
Customer Reviews

Yellow LED - Surface Mount (1206)
$0.25
COM-17735