×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

TFmini Plus - I2C

Added to your shopping cart

Benewake TFmini Plus Single-Point Ranging LiDAR Modules provide a low-cost, small-size, and low power consumption solution to promoting cost-effective LiDARs. The TFmini Plus modules improve frame rate, optimize various compensation algorithms, and are packaged in an IP65 rated enclosure. The devices are compatible with both UART and I2C interfaces that can be switched by commands. The TFmini Plus LiDAR Modules emit modulation waves of near-infrared rays on a periodic basis, which will be reflected after contacting the object. The time of flight is then measured by the round-trip phase difference and then the relative range is calculated between the product and the detection object. They are ideal for stable, accurate, and high-frequency range detection.

  • Sensing Distance: 0.5 m to 12 m
  • Resolution: 5 mm
  • Beam Angle: 3.6 deg
  • Operating Supply Voltage: 5 V
  • Operating Supply Current: 110 mA
  • Interface Type: I2C
  • Minimum Operating Temperature: - 20 C
  • Maximum Operating Temperature: + 60 C
  • Mounting Style: Panel
  • Dimensions: 35 mm x 21 mm x 18.5 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.