This product has been retired from our catalog and is no longer for sale. View the updated version below. PRT-16662

Jumper Wires Premium 6in. M/M - 3 Pack (Red, Black, and White)
PRT-17993

Jumper Wires Premium 6in. M/M - 3 Pack (Red, Black, and White)

SKU: PRT-17993

These are six inch long, 26 AWG jumper wires with breadboard-friendly male connectors on both ends.

Out of stock
SKU
PRT-17993

This product has been retired from our catalog and is no longer for sale. View the updated version below. PRT-16662

Product Overview

Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid pin connector on either end. They have the flexibility of stranded wire but will fit directly into breadboards and female pin headers. These are six inch long, 26 AWG jumper wires with breadboard-friendly male connectors on both ends. Combine these with our female to female jumpers to create a male to female jumper. Multiple jumpers can be connected next to one another on a 0.1in header.

These jumper wires can be used for pretty much everything! They work great with breadboards, Arduinos, and really any 0.1in pitch prototyping board.

Features & Specs

  • 6in. long
  • 26 AWG

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Jumper Wires Premium 6in. M/M - 3 Pack (Red, Black, and White)
Jumper Wires Premium 6in. M/M - 3 Pack (Red, Black, and White) PRT-17993
$1.6 retail price.

Available Discounts

  • $1.52 | 25+ units
  • $1.44 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing