Interface Cable U.FL to SMA - 100mm

A U.FL to SMA (jack) bulkhead straight connector with a 1.32 mm diameter cable. Less than -2 dB cable insertion loss up to 6 GHz. Both connectors are gold-plated brass and the cable conductor is silver-coated copper.

  • 1x U.FL to SMA cable
  • 1x Locking Nut and Bulkhead Washer
  • Connector A Series: SMA
  • Connector A Gender: Jack (Female)
  • Connector A Body Style: Bulkhead
  • Connector B Series: U.FL
  • Connector B Gender: Plug (Male)
  • Connector B Body Style: Right Angle
  • Cable Length: 100 mm
  • Impedance: 50 Ohms
  • Maximum Frequency: 6 GHz
  • Cable Type: 1.32 mm Coax
  • Contact Plating: Gold
  • Contact Material: Brass
  • Connector A Polarity: Normal
  • Connector B Polarity: Normal
  • Polarity: Normal

Interface Cable U.FL to SMA - 100mm Product Help and Resources

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.