Leto Integrated Servo Motor (Continuous)

Added to your shopping cart

Overview Leto Integrated Servo Motors are designed for applications requiring exceptional positional accuracy and repeatability. The Leto motors deliver ultra-smooth, fast, silent, and precise motion in a compact, standalone package. They have a small footprint and are ideal for integration into a wide variety of sensor position applications. This includes video conferencing cameras and CCTV PTZapplications utilizing heavier 4K camera modules.

  • Voltage Rating: 24 V
  • Length: 64.8 mm
  • Motor Drive Type: BLDC
  • Brand: Overview
  • Continuous Torque: 0.072 Nm
  • Product Type: AC, DC & Servo Motors
  • Stall Torque: 0.09 Nm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.