10-Pin Male Header, 1.0mm Pitch

GCT (Global Connector Technology) 1mm B2B SIL Headers and Sockets feature a 1A current rating, 20mΩ to 40mΩ contact resistance, 1000MΩ minimum insulation resistance. These products offer surface-mount and through-hole PCB-mount versions, 1mm pitch, and single-row design. Some of these header connectors and sockets provide a straight orientation, while others offer a right-angle orientation. GCT 1mm B2B SIL Headers and Sockets have a -40°C to +105°C operating temperature range.

  • Type: Pin Strip
  • Number of Positions: 10 Position
  • Pitch: 1 mm
  • Number of Rows: 1 Row
  • Mounting Style: Through Hole
  • Termination Style: Solder
  • Mounting Angle: Straight
  • Contact Gender: Pin (Male)
  • Contact Plating: Gold
  • Series: BC020
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 105 C
  • Current Rating: 1 A
  • Housing Material: Liquid Crystal Polymer (LCP)
  • Brand: GCT
  • Contact Material: Copper Alloy
  • Flammability Rating: UL 94 V-0
  • Housing Color: Black
  • Insulation Resistance: 1000 MOhms

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.