This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

NeoCortec NC2400 Wireless Mesh Network Module
WRL-18399

NeoCortec NC2400 Wireless Mesh Network Module

SKU: WRL-18399

NeoCortec NC2400 Wireless Mesh Network Modules are offered for the 2.4GHz frequency band in a series of pre-approved modules.

Out of stock
SKU
WRL-18399

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

NeoCortec NC2400 Wireless Mesh Network Modules are offered for the 2.4GHz frequency band in a series of pre-approved modules. The modules are ideal for a broad range of applications. They are cost-efficient and easy to integrate into products. The modules have the same footprint, so target products don't need to change to support the full range of frequency bands.

Features & Specs

  • Frequency: 2.4 HGz
  • Interface Type: UART
  • Operating Supply Voltage: 2 V to 3.6 V
  • Dimensions: 11 mm x 18 mm x 2.6 mm
  • Moisture Sensitive: Yes

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

NeoCortec NC2400 Wireless Mesh Network Module
NeoCortec NC2400 Wireless Mesh Network Module WRL-18399
$23.95 retail price.

Available Discounts

  • $22.75 | 25+ units
  • $21.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing