DFRobot SEN0433 Vibration Sensor Module for Arduino
This Vibration Sensor Module for Arduino is a cost-effective vibration sensor that features high sensitivity, fast response, and high performance.
Product Overview
DFRobot SEN0433 Vibration Sensor Module for Arduino is a cost-effective vibration sensor that features high sensitivity, fast response, and high performance. This vibration sensor is designed to detect vibration signals through its internal inductance coil. The SEN0433 vibration sensor operates at the 5V to 15V power supply range. This sensor features digital signal output, adjustable sensitivity, and onboard LED indicator for feeding back sensor status.The sensor outputs low and its indicator turns on when the vibration is detected. This vibration sensor can be connected with Arduino to make an alarm system and vibration monitor.
Features & Specs
- 5V to 15V supply voltage range
- ≤100mA(max load current) output current
- ≤6mA saturation current
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units