This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MTi-630R-SK Rugged IMU Starter Kit
SEN-18548

MTi-630R-SK Rugged IMU Starter Kit

SKU: SEN-18548
Out of stock
SKU
SEN-18548

The MTi-630R-SK IMU Starter Kit is easy to use and features the MTi-630R Attitude Heading and Reference System Module along with a cable and a converter.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Xsens MTi-630R-SK Rugged IMU Starter Kit is easy to use and features the MTi-630R Attitude Heading and Reference System (AHRS) Module along with a cable and a converter. The MTi-630R offers an IP68 rating and uses a sensor and sensor fusion algorithm to deliver data on drift-free roll, pitch, and true North-referenced yaw. Included with the MTi-630R are an RS-232 USB converter (CA-USB-CONV) as well as a 12-pin multi-purpose host interface cable (CA-MP-MTI-12). The interface types used in the Xsens MTi-630R-SK Rugged IMU Starter Kit are CAN, RS-232, RS-422, and USB.

Includes:

  • 1x MTi-630R AHRS
  • 1x USB Converter for CA-MP-MTi-12
  • 1x 12-pin Multi-purpose cable

Features & Specs

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Customer Reviews

MTi-630R-SK Rugged IMU Starter Kit
MTi-630R-SK Rugged IMU Starter Kit SEN-18548

Stock and Customer Discounts

$2110.95 retail price.

Available Discounts

  • $2,005.40 | 25+ units
  • $1,899.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing