This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MTi-670G-SK Rugged IMU GNSS/INS Starter Kit
SEN-18549

MTi-670G-SK Rugged IMU GNSS/INS Starter Kit

SKU: SEN-18549
Out of stock
SKU
SEN-18549

The MTi-670G is rated IP68 and utilizes an internal GNSS receiver that enables robust, sub-meter level positioning and orientation tracking.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Xsens MTi-670G-SK Rugged IMU Starter Kit is easy to use and features the MTi-670G Global Navigation Satellite System/Inertial Navigation System (GNSS/INS) Module along with a GNSS antenna, cable, and converter. The MTi-670G is rated IP68 and utilizes an internal GNSS receiver that enables robust, sub-meter level positioning and orientation tracking. Included with the MTI-670G module are a GNSS antenna (ANT-GNSS-RTK), RS-232 USB converter (CA-USB-CONV), and 12-pin multi-purpose host interface cable (CA-MP-MTI-12). The interface types used in the Xsens MTi-670G-SK Rugged IMU Starter Kit are CAN, RS-232, RS-422, and USB.

Includes:

  • 1x MTi-670G GNSS/INS
  • 1x 12-pin Multi-purpose interface cable
  • 1x GNSS Antenna
  • 1x USB Converter for CA-MP-MTi-12

Hookup Accessories

Features & Specs

  • Sensor Type: 9-axis
  • Sensing Axis: X, Y, Z
  • Sensitivity: 0.001 deg/s/g
  • Acceleration: 10000 g
  • Interface Type: CAN, RS-232, UART, USB
  • Supply Voltage - Min: 4.5 V
  • Supply Voltage - Max: 24 V
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Bandwidth: 500 Hz, 520 Hz
  • Range: 2000 deg/s

Documentation

Customer Reviews

MTi-670G-SK Rugged IMU GNSS/INS Starter Kit
MTi-670G-SK Rugged IMU GNSS/INS Starter Kit SEN-18549

Stock and Customer Discounts

$3419.95 retail price.

Available Discounts

  • $3,248.95 | 25+ units
  • $3,077.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing